Image of USBB8200AC5LA RCPT HG DUP 15A 125V 5A 5V USB PRT AC LA
Image of USBB8200AC5LA RCPT HG DUP 15A 125V 5A 5V USB PRT AC LA
Discontinued

RCPT HG DUP 15A 125V 5A 5V USB PRT AC LA

Brand: Bryant

Catalog ID: USBB8200AC5LA

RCPT HG DUP 15A 125V 5A 5V USB PRT AC LA

Duplex

General

Catalog Number

USBB8200AC5LA

Color

Light Almond

Series

Hospital Grade

Style

Decorator

Type

Duplex Receptacle

UPC

781786194168

Electrical Ratings

Current / Amperage Rating

15 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-15R

Logistics

Carton Quantity

10