Image of USBB8300C5I RCPT HG DUP 20A 125V 5A 5V USB PORT C I
Image of USBB8300C5I RCPT HG DUP 20A 125V 5A 5V USB PORT C I
Discontinued

RCPT HG DUP 20A 125V 5A 5V USB PORT C I

Brand: Bryant

Catalog ID: USBB8300C5I

RCPT HG DUP 20A 125V 5A 5V USB PORT C I

Duplex

General

Catalog Number

USBB8300C5I

Color

Ivory

Series

Hospital Grade

Style

Decorator

Type

Duplex Receptacle

UPC

781786194502

Electrical Ratings

Current / Amperage Rating

20 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-20R

Logistics

Carton Quantity

10