Image of USBB8300AC5W RCPT HG DUP 20A 125V 5A 5V USB PRT AC WH
Discontinued

RCPT HG DUP 20A 125V 5A 5V USB PRT AC WH

Brand: Bryant

Catalog ID: USBB8300AC5W

RCPT HG DUP 20A 125V 5A 5V USB PRT AC WH

Duplex

General

Catalog Number

USBB8300AC5W

Color

White

Series

Hospital Grade

Style

Decorator

Type

Duplex Receptacle

UPC

781786194229

Electrical Ratings

Current / Amperage Rating

20 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-20R

Logistics

Carton Quantity

10