Receptacle, 20A, Comm, HG, Seft test, Tamper Resistant, Alarm, GFR, Almond
Image of GFST83ALTRB Receptacle, 20A, Comm, HG, Seft test, Tamper Resistant, Alarm, GFR, Almond

Receptacle, 20A, Comm, HG, Seft test, Tamper Resistant, Alarm, GFR, Almond

Brand: Bryant

Catalog ID: GFST83ALTRB

Receptacle, 20A, Comm, HG, Seft test, Tamper Resistant, Alarm, GFR, Almond

  • Comm
  • HG
  • Seft test
  • Tamper Resistant
  • Alarm

General

Catalog Number

GFST83ALTRB

Color

Almond

Series

Hospital Grade

Style

Tamper-Resistant

Type

Heavy Duty

UPC

781786390249

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-20R

Logistics

Carton Quantity

25