Receptacle, 20A, Comm, HG, Self test, Tamper Resistant, Alarm, GFR, Black
Image of GFST83BKTRB Receptacle, 20A, Comm, HG, Self test, Tamper Resistant, Alarm, GFR, Black

Receptacle, 20A, Comm, HG, Self test, Tamper Resistant, Alarm, GFR, Black

Brand: Bryant

Catalog ID: GFST83BKTRB

Receptacle, 20A, Comm, HG, Self test, Tamper Resistant, Alarm, GFR, Black

  • Comm
  • HG
  • Self test
  • Tamper Resistant
  • Alarm

General

Catalog Number

GFST83BKTRB

Color

Black

Series

Hospital Grade

Style

Tamper-Resistant

Type

Heavy Duty

UPC

781786390256

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-20R

Logistics

Carton Quantity

25