Image of USBB2 Receptacles, 2-Port, 3A 5V DC, Brown

Receptacles, 2-Port, 3A 5V DC, Brown

Brand: Bryant

Catalog ID: USBB2

Receptacles, 2-Port, 3A 5V DC, Brown

  • 3A 5V DC
  • Brown

General

Catalog Number

USBB2

Color

Brown

Series

Standard

Style

Decorator

Type

Outlet

UPC

781786145627

Electrical Ratings

Current / Amperage Rating

3 A

Voltage Rating

5 V

Voltage Rating Description

5 V

Logistics

Carton Quantity

10