Recessed RCA Connector, Blue Insulator, Electric Ivory Housing
Image of SFRCBREI Recessed RCA Connector, Blue Insulator, Electric Ivory Housing
Discontinued

Recessed RCA Connector, Blue Insulator, Electric Ivory Housing

Brand: Bryant

Catalog ID: SFRCBREI

Recessed RCA Connector, Blue Insulator, Electric Ivory Housing

  • Flush mount design
  • High quality Gold plating
  • Seamless Hubbell system integration

Standard Product

General

Application

Snap-Fit RCA Jack, Recessed

Catalog Number

SFRCBREI

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Snap-On- Snap-Fit

Specifications

  • AV Connector Type - RCA Gold, Recessed, Pass-Thru
  • Body - Brass, Gold-plated
  • Order Quantity - Carton of 25
  • Product Type - AV Connectors
  • Unit Package - Single

Style

Blue Insulator

Temperature Rating

Per TIA

Type

RCA, Pass-Thru, Recessed

UPC

662620286488

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25