Recessed RCA Connector, Red Insulator, White Housing
Image of SFRCRRW Recessed RCA Connector, Red Insulator, White Housing
Discontinued

Recessed RCA Connector, Red Insulator, White Housing

Brand: Bryant

Catalog ID: SFRCRRW

Recessed RCA Connector, Red Insulator, White Housing

  • Flush mount design
  • High quality Gold plating
  • Deliver composite, component or digital signals

Standard Product

General

Application

Snap-Fit RCA Jack, Recessed

Catalog Number

SFRCRRW

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Snap-On- Snap-Fit

Specifications

  • AV Connector Type - RCA Gold, Recessed, Pass-Thru
  • Body - Brass, Gold-plated
  • Insulator Color - Red
  • Product Type - AV Connectors
  • Unit Package - Single

Style

Red Insulator

Temperature Rating

Per TIA

Type

RCA, Pass-Thru, Recessed

UPC

662620283586

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25