Security Locking Industrial Grade, Toggle Switches, General Purpose AC, Double Pole, 20A 120/277V AC , Back and Side Wired, Chrome Lock
Image of 4902RKL Security Locking Industrial Grade, Toggle Switches, General Purpose AC, Double Pole, 20A 120/277V AC , Back and Side Wired, Chrome Lock

Security Locking Industrial Grade, Toggle Switches, General Purpose AC, Double Pole, 20A 120/277V AC , Back and Side Wired, Chrome Lock

Brand: Bryant

Catalog ID: 4902RKL

Switches and Lighting Controls, Security Locking Industrial Grade,Toggle Switches, General Purpose AC, Double Pole, 20A 120/277V AC ,Back and Side Wired, Chrome Lock

  • Toggle
  • General Purpose AC
  • Double Pole
  • 20A 120/277V AC
  • Back and Side Wired

General

Application

Back and Side Wired

Catalog Number

4902RKL

Color

Chrome

EU RoHS Indicator

No

Series

Extra Heavy Duty

Style

Double Pole

Type

Locking

UPC

781786658127

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277 VAC

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Carton Quantity

10