Image of BRYPP10IGA SERVICE POLE, 10'2", 1 IG 1 SL DECO., GY
Image of BRYPP10IGA SERVICE POLE, 10'2", 1 IG 1 SL DECO., GY

SERVICE POLE, 10'2", 1 IG 1 SL DECO., GY

Brand: Bryant

Catalog ID: BRYPP10IGA

SERVICE POLE, 10'2", 1 IG 1 SL DECO., GY

  • 1 IG 1 SL DECO.
  • GY

General

Catalog Number

BRYPP10IGA

Color

Gray

Knockouts

2

Number of Receptacles

2

Product Family

Three Service Pole

Type

with Isolated Ground

UPC

781786193093

Dimensions

Height

122 in

Electrical Ratings

Circuits

2

Configuration

Knockouts

2

Number of Receptacles

2