Image of BRYPP10SAI SERVICE POLE, 10'2", 2 IG 1IG/SURGE, IV

SERVICE POLE, 10'2", 2 IG 1IG/SURGE, IV

Brand: Bryant

Catalog ID: BRYPP10SAI

SERVICE POLE, 10'2", 2 IG 1IG/SURGE, IV

  • 2 IG 1IG/SURGE
  • IV

General

Catalog Number

BRYPP10SAI

Color

Ivory

Knockouts

1

Number of Receptacles

3

Series

Three Service Pole

Type

with Isolated Ground and Surge Protection

UPC

781786193123

Dimensions

Height

122 in

Electrical Ratings

Circuits

1

Configuration

Knockouts

1

Number of Receptacles

3