Image of BRYPP10AAL SERVICE POLE, 10'2", 2 SL DECO., ALU

SERVICE POLE, 10'2", 2 SL DECO., ALU

Brand: Bryant

Catalog ID: BRYPP10AAL

SERVICE POLE, 10'2", 2 SL DECO., ALU

  • 2 SL DECO.
  • ALU

General

Catalog Number

BRYPP10AAL

Color

Aluminum

Knockouts

2

Number of Receptacles

2

Series

Three Service Pole

Type

Standard Duplex

UPC

781786193024

Dimensions

Height

122 in

Electrical Ratings

Circuits

1

Configuration

Knockouts

2

Number of Receptacles

2