Image of BRYPPOAI SERVICE POLE, 10'2", BLANK W DIVIDER IV

SERVICE POLE, 10'2", BLANK W DIVIDER IV

Brand: Bryant

Catalog ID: BRYPPOAI

SERVICE POLE, 10'2", BLANK W DIVIDER IV

BLANK W DIVIDER IV

Product details

General

Catalog Number

BRYPPOAI

Color

Ivory

Knockouts

4

Number of Receptacles

0

Series

Three Service Pole

Type

Blank Pole

UPC

781786193147

Dimensions

Height

122 in

Resources and downloads