Image of BRYPP12AI SERVICE POLE, 12'2", 2 SL DECO., IV
Image of BRYPP12AI SERVICE POLE, 12'2", 2 SL DECO., IV

SERVICE POLE, 12'2", 2 SL DECO., IV

Brand: Bryant

Catalog ID: BRYPP12AI

SERVICE POLE, 12'2", 2 SL DECO., IV

  • 2 SL DECO.
  • IV

General

Catalog Number

BRYPP12AI

Color

Ivory

Knockouts

2

Number of Receptacles

2

Series

Three Service Pole

Type

Standard Duplex

UPC

781786193048

Dimensions

Height

146 in

Electrical Ratings

Circuits

1

Configuration

Knockouts

2

Number of Receptacles

2