Image of BRYPP15A SERVICE POLE, 15'2", 2 SL DECO., GY

SERVICE POLE, 15'2", 2 SL DECO., GY

Brand: Bryant

Catalog ID: BRYPP15A

SERVICE POLE, 15'2", 2 SL DECO., GY

  • 2 SL DECO.
  • GY

General

Catalog Number

BRYPP15A

Color

Gray

Knockouts

2

Number of Receptacles

2

Series

Three Service Pole

Type

Standard Duplex

UPC

781786193062

Dimensions

Height

182 in

Electrical Ratings

Circuits

1

Configuration

Knockouts

2

Number of Receptacles

2