Single Pole Products, Double Female Coupler, 150 Amp Series, White
Image of HBL15DFW Single Pole Products, Double Female Coupler, 150 Amp Series, White

Single Pole Products, Double Female Coupler, 150 Amp Series, White

Brand: Bryant

Catalog ID: HBL15DFW

Single Pole Products, Double Female Coupler, 150 Amp Series, White

Hubbell Wiring Device–Kellems offers a full line of innovative, high quality, Series 15 and Series 16 single pole plugs, receptacles and accessories for the most demanding environments. Single pole devices are the right choice for supplying temporary electrical power distribution for entertainment, theme parks, carnival equipment, concerts, movie making and numerous other applications requiring temporary power. Single pole devices have been designed with ease of assembly and disassembly in mind, no special tools are required. A high strength non-conductive retaining screw is all that is needed to securely lock the contacts to the insulated sleeve.

  • Double Female Coupler
  • 150 Amp Series
  • White

Standard Product

General

Application

Temporary Electrical Power

Catalog Number

HBL15DFW

Color

White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Contact Manufacturer

Insulation

Insulated Body

Item Type

Double Female Coupler

Material

Brass and Non-Metallic

Material - Mounting Hardware

Cord Mounted

Series

15 Series

Style

Female-Female

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Gender Reversing Devices

UPC

783585458700

Dimensions

Display Size

Standard

Electrical Ratings

Amperage Rating

150 A

Connectivity

Plug-In

Current / Amperage Rating

150 A

Current Rating

150 A

Voltage Rating Description

600V AC/DC

Conductor Related

Number of Conductors

1 Conductor

Number Of Poles

1-Pole

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • National Electric Code (NEC), ANSI/NFPA 70
  • UL and cUL Listed
  • UL Enclosure Types 3R, 4X, 12

Nema Rating

Non-NEMA

Operational

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Logistics

Carton Quantity

25