Single Pole Products, Series 15, Inlet, Double Set Screw, Gray
Image of HBL15MGY Single Pole Products, Series 15, Inlet, Double Set Screw, Gray

Single Pole Products, Series 15, Inlet, Double Set Screw, Gray

Brand: Bryant

Catalog ID: HBL15MGY

Single Pole Products, Series 15, Inlet, Double Set Screw, Gray

Hubbell Wiring Device–Kellems offers a full line of innovative, high quality, Series 15 and Series 16 single pole plugs, receptacles and accessories for the most demanding environments. Single pole devices are the right choice for supplying temporary electrical power distribution for entertainment, theme parks, carnival equipment, concerts, movie making and numerous other applications requiring temporary power. Single pole devices have been designed with ease of assembly and disassembly in mind, no special tools are required. A high strength non-conductive retaining screw is all that is needed to securely lock the contacts to the insulated sleeve.

  • Series 15
  • Inlet
  • Double Set Screw
  • Gray

General

Catalog Number

HBL15MGY

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Series

15 Series

Style

Male

Type

Plugs

UPC

783585539058

Electrical Ratings

Amperage Rating

150 A

Current / Amperage Rating

150 A

Voltage Rating Description

600V AC/DC

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

25