Single Pole Products, Series 15, Receptacle, Double Set Screw, Brown
Image of HBL15FRBN Single Pole Products, Series 15, Receptacle, Double Set Screw, Brown

Single Pole Products, Series 15, Receptacle, Double Set Screw, Brown

Brand: Bryant

Catalog ID: HBL15FRBN

Single Pole Products, Series 15, Receptacle, Double Set Screw, Brown

Hubbell Wiring Device–Kellems offers a full line of innovative, high quality, Series 15 and Series 16 single pole plugs, receptacles and accessories for the most demanding environments. Single pole devices are the right choice for supplying temporary electrical power distribution for entertainment, theme parks, carnival equipment, concerts, movie making and numerous other applications requiring temporary power. Single pole devices have been designed with ease of assembly and disassembly in mind, no special tools are required. A high strength non-conductive retaining screw is all that is needed to securely lock the contacts to the insulated sleeve.

  • Series 15Double Set Screw
  • Brown

General

Catalog Number

HBL15FRBN

Color

Brown

EU RoHS Indicator

Contact Manufacturer

Series

15 Series

Style

Double Set Screw Female

Type

Receptacle

UPC

783585511122

Electrical Ratings

Amperage Rating

150 A

Current / Amperage Rating

150 A

Voltage Rating Description

600V AC/DC

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

25