Snap-Fit, Audio/Video Connector, RCA, Solder Termination, Red/Electric Ivory
Image of SFRCREI Snap-Fit, Audio/Video Connector, RCA, Solder Termination, Red/Electric Ivory
Discontinued

Snap-Fit, Audio/Video Connector, RCA, Solder Termination, Red/Electric Ivory

Brand: Bryant

Catalog ID: SFRCREI

Snap-Fit, Audio/Video Connector, RCA, Solder Termination, Red/Electric Ivory

  • Snap-FitRCA
  • Solder Termination
  • Red/Electric Ivory

Standard Product

General

Application

Snap-Fit RCA Jack

Catalog Number

SFRCREI

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Snap-On- Snap-Fit

Style

Red Insulator

Temperature Rating

Per TIA

Type

RCA, Solder Terminal

UPC

662620849096

Electrical Ratings

Connectivity

Solder

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25