Image of SFFBX Snap-Fit, F-Coax Connector, Black

Snap-Fit, F-Coax Connector, Black

Brand: Bryant

Catalog ID: SFFBX

Snap-Fit, F-Coax Connector, Black

F-Type Connectors - Distributes high quality video signal to the workstation. These connectors install with a snap and provide quick, easy “screw-on” termination. Compatible with TV, CATV and CCTV, home theater and entertainment systems, satellite, security and surveillance systems, VCR/DVD applications.

  • Snap-Fit
  • F-Coax Connector
  • Black

Standard Product

General

Application

Snap-Fit F-Connector

Catalog Number

SFFBX

Color

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Snap-On- Snap-Fit

Style

Nickel, 2GHz

Temperature Rating

Per TIA

Type

F-Type

UPC

662620809809

Electrical Ratings

Connectivity

Female to Female

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25