Snap-Fit, Keystone, 3.5 MM Stereo Jack, Female to Female, Electric Ivory
Image of SF35FFEI Snap-Fit, Keystone, 3.5 MM Stereo Jack, Female to Female, Electric Ivory
Discontinued

Snap-Fit, Keystone, 3.5 MM Stereo Jack, Female to Female, Electric Ivory

Brand: Bryant

Catalog ID: SF35FFEI

Snap-Fit, Keystone, 3.5 MM Stereo Jack, Female to Female, Electric Ivory

  • Snap-Fit
  • Keystone
  • 3.5 MM Stereo Jack
  • Female to Female
  • Electric Ivory

Standard Product

General

Application

Snap-Fit 3.5mm Audio Jack

Catalog Number

SF35FFEI

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Snap-On- Snap-Fit

Style

3.5mm Pass-Thru, F/F

Temperature Rating

Per TIA

Type

Stereo Jack

UPC

662620284453

Electrical Ratings

Connectivity

Screw Terminals

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25