Brand: Bryant
Catalog ID: SFHCBK
Standard Product
Accessory Type
Snap Fittings
Application - For Use On
Audio Video
Catalog Number
SFHCBK
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
iSTATION HDMI Extenders and Cables
Material - Mounting Hardware
Snap-On- Snap-Fit
Series
FPTV
Size
2-Gang;4-Gang
Temperature Rating
Per TIA
Type
Accessories
Type of Use
Audio Video
UPC
662620224794
Display Size
Standard Sized Product
Connectivity
Plug-N-Play
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
Carton Quantity
25