Image of BRY5366NPCR Straight Blade Device, Male Plug, Corrosion Resistant, Industrial/Commercial Grade, Straight, 20A 125V, 5-20P, Corrosion Resistant
Image of BRY5366NPCR Straight Blade Device, Male Plug, Corrosion Resistant, Industrial/Commercial Grade, Straight, 20A 125V, 5-20P, Corrosion Resistant
Image of BRY5366NPCR Straight Blade Device, Male Plug, Corrosion Resistant, Industrial/Commercial Grade, Straight, 20A 125V, 5-20P, Corrosion Resistant

Straight Blade Device, Male Plug, Corrosion Resistant, Industrial/Commercial Grade, Straight, 20A 125V, 5-20P, Corrosion Resistant

Brand: Bryant

Catalog ID: BRY5366NPCR

Straight Blade Devices, Male Plug, Corrosion Resistant, Industrial/Commercial Grade, Straight, 20A 125V, 2-Pole 3- Wire Grounding, 5-20P, Yellow, Single Pack, Corrosion Resistant

  • Corrosion Resistant
  • Industrial/Commercial Grade
  • Straight
  • 20A 125V
  • 2-Pole 3- Wire Grounding

Product details

General

Application

Extra Heavy Duty Industrial Grade

Catalog Number

BRY5366NPCR

Color

Yellow

Cord Range

0.245"-0.655"

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Tech-Spec Triple Gripper

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Bryant

Series

Industrial

Style

Extra Heavy Duty

Type

Plug

UPC

781786134126

Dimensions

Dimensions

2.18 in x 1.52 in x 1.38 in

Display Size

Standard Sized

Height

1.38 in

Length

2.18 in

Weight

0.1 lb

Width

1.52 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Screw Terminals

Current / Amperage Rating

20 A

Current Rating

20 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

2500

Conductor Related

Cord Type

All Portable

Number Of Wires

3-Wire

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Nema Rating

5-20P

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Resources and downloads