
Brand: Bryant
Catalog ID: ADAPBLK
Standard Product
Application
Commercial/Industrial
Catalog Number
ADAPBLK
Color
Black
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Material
Polycarbonate
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Bryant
Series
Hospital Grade
Style
Adapter Plates
Type
Four Outlet Receptacle
UPC
781786336964
Dimensions
4.78 in x 3.38 in x 2.75 in
Display Size
Standard Sized Product
Height
2.75 in
Length
4.78 in
Weight
0.15 lb
Width
3.38 in
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Carton Quantity
10