
Brand: Bryant
Catalog ID: ADAPR
Standard Product
Application
Commercial/Industrial
Catalog Number
ADAPR
Color
Red
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Material
Polycarbonate
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Bryant
Series
Hospital Grade
Style
Adapter Plates
Type
Four Outlet Receptacle
UPC
781786336940
Dimensions
4.78 in x 3.38 in x 2.75 in
Display Size
Standard Sized Product
Height
2.75 in
Length
4.78 in
Weight
0.15 lb
Width
3.38 in
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Carton Quantity
10