Image of 4SQBXW Straight Blade Devices, Accessories, 4" Square Portable Box with Cord Grip, Quad Plex Receptacles, White, Single Pack
Image of 4SQBXW Straight Blade Devices, Accessories, 4" Square Portable Box with Cord Grip, Quad Plex Receptacles, White, Single Pack

Straight Blade Devices, Accessories, 4" Square Portable Box with Cord Grip, Quad Plex Receptacles, White, Single Pack

Brand: Bryant

Catalog ID: 4SQBXW

Straight Blade Devices, Accessories, 4" Square Portable Box with Cord Grip, Quad Plex Receptacles, White, Single Pack

  • Quad Plex Receptacles
  • White
  • Single Pack

Product details

General

Application

Commercial/Industrial

Catalog Number

4SQBXW

Color

White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Material

Polycarbonate

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Bryant

Series

Commercial

Style

Portable Boxes

Type

Four Outlet Receptacle

UPC

781786337077

Dimensions

Dimensions

4.3 in x 4.3 in x 0.84 in

Display Size

Standard Sized Product

Height

0.84 in

Length

4.3 in

Weight

0.05 lb

Width

4.3 in

Logistics

Carton Quantity

10

Resources and downloads