Straight Blade Devices, Accessories, Receptacle Wiring Tester, All 15A and 20A 125V Straight Blade, Black and White, Single Pack
Image of 5266PT Straight Blade Devices, Accessories, Receptacle Wiring Tester, All 15A and 20A 125V Straight Blade, Black and White, Single Pack

Straight Blade Devices, Accessories, Receptacle Wiring Tester, All 15A and 20A 125V Straight Blade, Black and White, Single Pack

Brand: Bryant

Catalog ID: 5266PT

Straight Blade Devices, Accessories, Receptacle Wiring Tester, All 15A and 20A 125V Straight Blade, Black and White, Single Pack

  • Receptacle Wiring Tester
  • All 15A and 20A 125V Straight Blade
  • Black and White
  • Single Pack

Standard Product

General

Catalog Number

5266PT

Display

Indicator Icons

Enclosure Type

Plug Body

EU RoHS Indicator

No

Item Type

Plug-In

OEM Brand Name

Hubbell Bryant

Series

Polarity Tester

UPC

781786659636

Dimensions

Dimensions

1.97" x 1.53" (50.0 x 38.9)

Weight

0.05 lb

Electrical Ratings

Current / Amperage Rating

15 A

Current Rating

15 A

Load Current

5-15P Interface

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Carton Quantity

10