Straight Blade Devices, Commercial Grade, Decorator Duplex, Weather and Tamper Resistant, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Light Almond
Image of DRS20LAWRTR Straight Blade Devices, Commercial Grade, Decorator Duplex, Weather and Tamper Resistant, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Light Almond

Straight Blade Devices, Commercial Grade, Decorator Duplex, Weather and Tamper Resistant, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Light Almond

Brand: Bryant

Catalog ID: DRS20LAWRTR

Straight Blade Devices, Commercial Grade, Decorator Duplex, Weather and Tamper Resistant, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Light Almond

  • Decorator Duplex
  • Weather and Tamper Resistant
  • 20A 125V
  • 2-Pole 3-Wire Grounding
  • 5-20R

Tamper and Weather Resistant

General

Application

Commercial Grade

Catalog Number

DRS20LAWRTR

Color

Light Almond

Environmental Conditions

Weather Resistant

EU RoHS Indicator

No

Item Type

Decorator Duplex

Material

Composite

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Bryant

Series

Commercial

Style

Decorator

Type

Duplex Receptacle

UPC

781786141674

Dimensions

Display Size

Standard Sized Product

Weight

0.25 lb

Electrical Ratings

Amperage Rating

20 A

Connectivity

Back and Side Wired Terminal Screws

Current / Amperage Rating

20 A

Current Rating

20 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

2500

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

Weather Resistant

EU RoHS Indicator

No

Nema Rating

5-20R

Logistics

Carton Quantity

10