Straight Blade Devices, Commercial/Industrial Grade, Male Plug, 15A 125V, 2-Pole 3-Wire Grounding, 5-15P, Black
Image of 5266B Straight Blade Devices, Commercial/Industrial Grade, Male Plug, 15A 125V, 2-Pole 3-Wire Grounding, 5-15P, Black

Straight Blade Devices, Commercial/Industrial Grade, Male Plug, 15A 125V, 2-Pole 3-Wire Grounding, 5-15P, Black

Brand: Bryant

Catalog ID: 5266B

Straight Blade Devices, Commercial/Industrial Grade, Male Plug, 15A 125V, 2-Pole 3-Wire Grounding, 5-15P, Black

  • Male
  • 15A 125V
  • 2-Pole 3-Wire Grounding
  • 5-15P
  • Black

General

Catalog Number

5266B

Color

Black

Cord Range

0.245"-0.655"

Material

Thermoplastic

OEM Brand Name

Hubbell Bryant

Series

Industrial

Style

Heavy Duty

Type

Plug

UPC

781786145559

Dimensions

Dimensions

2.10 in x 1.53 in x 1.38 in

Height

1.38 in

Length

2.1 in

Weight

0.1 lb

Width

1.53 in

Electrical Ratings

Current / Amperage Rating

15 A

Current Rating

15 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

1875 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-15P

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10