Straight Blade Devices, Elastomeric, Female Connector Body Interior, 15A 125V, 5-15R, Screw Terminal, Water/Dust-Tight Housing
Image of BRY15W47IN Straight Blade Devices, Elastomeric, Female Connector Body Interior, 15A 125V, 5-15R, Screw Terminal, Water/Dust-Tight Housing

Straight Blade Devices, Elastomeric, Female Connector Body Interior, 15A 125V, 5-15R, Screw Terminal, Water/Dust-Tight Housing

Brand: Bryant

Catalog ID: BRY15W47IN

Straight Blade Devices, Elastomeric, Female Connector Body Interior, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Screw Terminal, Black, Water/Dust-Tight Housing

  • Female Connector Body Interior
  • 15A 125V
  • 2-Pole 3-Wire Grounding
  • 5-15R
  • Screw Terminal

General

Catalog Number

BRY15W47IN

Color

White

OEM Brand Name

Hubbell Bryant

Type

Interiors

UPC

781786378209

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-15R

Logistics

Carton Quantity

10