

Brand: Bryant
Catalog ID: BRY14W33
Catalog Number
BRY14W33
Color
Yellow
Cord Range
0.325"-0.625"
OEM Brand Name
Hubbell Bryant
Type
Plug
UPC
781786378155
Length
3.16 in
Weight
0.5 lb
Width
1.85 in
Amperage Rating
20 A
Current / Amperage Rating
20 A
Voltage Rating
125 V
Voltage Rating Description
125 V
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Nema Rating
5-20P
Standards - RoHS Compliance Status
CM
Carton Quantity
25