
Brand: Bryant
Catalog ID: BRY26W08
Catalog Number
BRY26W08
Color
Yellow
Item Type
20A Watertight Plug
Type
Plugs
UPC
781786378360
Dimensions
2.51 in x 2.51 in x 3.96 in
Height
3.96 in
Length
2.51 in
Width
2.51 in
Amperage Rating
20 A
Current Amperage Description
20 Amp
Voltage Rating
125/250 VAC
Voltage Rating Description
125/250 VAC
Number Of Poles
3-Pole
Number Of Wires
3-Wire
Wire Size
Min. cord: #16/3 SJ, #18/3 S, #18/4 SJ, #18/4 S, #18/5 S;Max. cord: #10/3 S, #10/4 S, #10/5 S
Industry Standard(s)
IP69K
Nema Rating
Non-NEMA
Carton Quantity
10