Straight Blade Devices, Female Connector Body, Heavy Duty, Industrial/Commercial Grade, Straight, 15A 125V, 2-Pole 2- Wire Non-Grounding, 1-15R
Image of 9755N Straight Blade Devices, Female Connector Body, Heavy Duty, Industrial/Commercial Grade, Straight, 15A 125V, 2-Pole 2- Wire Non-Grounding, 1-15R

Straight Blade Devices, Female Connector Body, Heavy Duty, Industrial/Commercial Grade, Straight, 15A 125V, 2-Pole 2- Wire Non-Grounding, 1-15R

Brand: Bryant

Catalog ID: 9755N

Straight Blade Devices, Female Connector Body, Heavy Duty, Industrial/Commercial Grade, Straight, 15A 125V, 2-Pole 2- Wire Non-Grounding, 1-15R, White, Single Pack

  • Heavy Duty
  • Industrial/Commercial Grade
  • Straight
  • 15A 125V
  • 2-Pole 2- Wire Non-Grounding

Standard Product

General

Application

Heavy Duty

Catalog Number

9755N

Color

Black and White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Insulation

Insulated Body

Item Type

Standard

Material

Composite

Material - Mounting Hardware

Cord Mounted

OEM Brand Name

Hubbell Bryant

Series

Industrial

Style

Heavy Duty

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Plug

UPC

781786730359

Dimensions

Display Size

Standard Sized Product

Length

2.62 in

Weight

0.05 lb

Width

1.12 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

15 A

Current Rating

15 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Conductor Range

#14 AWG to #10 AWG

Number of Conductors

2-Wire Non-Grounding

Number Of Poles

2-Pole

Number Of Wires

2-Wire

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Nema Rating

1-15R

Operational

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Logistics

Carton Quantity

10