Straight Blade Devices, Female Connector Body, Heavy Duty, Industrial/Commercial Grade, Straight, 20A 125V, 2-Pole 3- Wire Grounding, 5-20R
Image of BRY5369NCSY Straight Blade Devices, Female Connector Body, Heavy Duty, Industrial/Commercial Grade, Straight, 20A 125V, 2-Pole 3- Wire Grounding, 5-20R

Straight Blade Devices, Female Connector Body, Heavy Duty, Industrial/Commercial Grade, Straight, 20A 125V, 2-Pole 3- Wire Grounding, 5-20R

Brand: Bryant

Catalog ID: BRY5369NCSY

Straight Blade Devices, Female Connector Body, Heavy Duty, Industrial/Commercial Grade, Straight, 20A 125V, 2-Pole 3- Wire Grounding, 5-20R, Yellow, Single Pack

  • Heavy Duty
  • Industrial/Commercial Grade
  • Straight
  • 20A 125V
  • 2-Pole 3- Wire Grounding

High-Visibility

General

Application

Extra Heavy Duty Industrial Grade

Catalog Number

BRY5369NCSY

Color

Yellow

Cord Range

0.245"-0.655"

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Insulation

Insulated Body

Item Type

Tech-Spec Triple Gripper

Material

Composite

Material - Mounting Hardware

Cord Mounted

OEM Brand Name

Hubbell Bryant

Series

Industrial

Style

Extra Heavy Duty

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Connector Body

UPC

781786134157

Dimensions

Dimensions

2.95 in x 1.52 in x 1.38 in

Display Size

Standard Sized Product

Height

1.38 in

Length

2.95 in

Weight

0.1 lb

Width

1.52 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Screw Terminals

Current / Amperage Rating

20 A

Current Rating

20 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Conductor Range

#14 AWG to #10 AWG

Number of Conductors

3-Wire Grounding

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Nema Rating

5-20R

Operational

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Logistics

Carton Quantity

10