Straight Blade Devices, Female Connector Body, Heavy Duty, Industrial/Commercial Grade, Straight, 30A 250V, 2-Pole 3- Wire Grounding, 6-30R
Image of 9630NC Straight Blade Devices, Female Connector Body, Heavy Duty, Industrial/Commercial Grade, Straight, 30A 250V, 2-Pole 3- Wire Grounding, 6-30R
Image of 9630NC Straight Blade Devices, Female Connector Body, Heavy Duty, Industrial/Commercial Grade, Straight, 30A 250V, 2-Pole 3- Wire Grounding, 6-30R

Straight Blade Devices, Female Connector Body, Heavy Duty, Industrial/Commercial Grade, Straight, 30A 250V, 2-Pole 3- Wire Grounding, 6-30R

Brand: Bryant

Catalog ID: 9630NC

Straight Blade Devices, Female Connector Body, Heavy Duty, Industrial/Commercial Grade, Straight, 30A 250V, 2-Pole 3- Wire Grounding, 6-30R, Gray, Single Pack

  • Heavy Duty
  • Industrial/Commercial Grade
  • Straight
  • 30A 250V
  • 2-Pole 3- Wire Grounding

Standard Product

General

Application

Heavy Duty

Catalog Number

9630NC

Color

Gray

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Insulation

Insulated Body

Item Type

Standard

Material

Composite

Material - Mounting Hardware

Cord Mounted

OEM Brand Name

Hubbell Bryant

Series

Industrial Series

Style

Extra Heavy Duty

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Connector Body

UPC

781786732223

Dimensions

Display Size

Standard Sized Product

Length

5.19 in

Weight

1.15 lb

Width

2.59 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

30 A

Current Rating

30 A

Voltage Rating

250 V

Voltage Rating Description

250 V

Conductor Related

Conductor Range

#12 AWG to #8 AWG

Number of Conductors

3-Wire Grounding

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Nema Rating

6-30R

Operational

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Logistics

Carton Quantity

10