Straight Blade Devices, Female Receptacles, Flanged, Industrial Grade, 15A 250V, 2-Pole 3-Wire Grounding, 6-15P, White, Single Pack
Image of 5679 Straight Blade Devices, Female Receptacles, Flanged, Industrial Grade, 15A 250V, 2-Pole 3-Wire Grounding, 6-15P, White, Single Pack

Straight Blade Devices, Female Receptacles, Flanged, Industrial Grade, 15A 250V, 2-Pole 3-Wire Grounding, 6-15P, White, Single Pack

Brand: Bryant

Catalog ID: 5679

Straight Blade Devices, Female Receptacles, Flanged, Industrial Grade, 15A 250V, 2-Pole 3-Wire Grounding, 6-15P, White, Single Pack

  • Flanged
  • Industrial Grade
  • 15A 250V
  • 2-Pole 3-Wire Grounding
  • 6-15P

General

Application

Commercial/Industrial

Catalog Number

5679

Color

White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

Smooth Face

OEM Brand Name

Hubbell Bryant

Series

Heavy Duty

Type

Flanged Receptacle

UPC

781786663909

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Voltage Rating

250 V

Voltage Rating Description

250 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Nema Rating

6-15R

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10