
Brand: Bryant
Catalog ID: 5159HVG
Hi-Vis
Application
Heavy Duty
Catalog Number
5159HVG
Color
Hi-Viz Green
Cord Range
0.245"-0.655"
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Insulation
Insulated Body
Item Type
Female Connector
Material
Thermoplastic
Material - Mounting Hardware
Cord Mounted
OEM Brand Name
Hubbell Bryant
Series
Commercial
Style
Heavy Duty
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Type
Connector Body
UPC
781786515932
Display Size
Standard Sized Product
Weight
0.1 lb
Amperage Rating
15 A
Connectivity
Screw Terminals
Current / Amperage Rating
15 A
Current Rating
15 A
Voltage Rating
125 V
Voltage Rating Description
125 V
Wattage
1875 W
Number of Conductors
3-Wire Grounding
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Nema Rating
5-15R
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Carton Quantity
10
Pallet Quantity
168