Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Angled, 60A 3-Phase 250V AC, 3-Pole 4-Wire Grounding, 15-60P, Single Pack
Image of 8462ANPB Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Angled, 60A 3-Phase 250V AC, 3-Pole 4-Wire Grounding, 15-60P, Single Pack

Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Angled, 60A 3-Phase 250V AC, 3-Pole 4-Wire Grounding, 15-60P, Single Pack

Brand: Bryant

Catalog ID: 8462ANPB

Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Angled, 60A 3-Phase 250V AC, 3-Pole 4-Wire Grounding, 15-60P, Black, Single Pack

  • Heavy Duty
  • Industrial/Commercial Grade
  • Angled
  • 60A 3-Phase 250V AC
  • 3-Pole 4-Wire Grounding

Angled

General

Application

Heavy Duty

Catalog Number

8462ANPB

Color

Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Standard

Material

Composite

Material - Mounting Hardware

Cord Mounted

OEM Brand Name

Hubbell Bryant

Series

Industrial

Style

Heavy Duty

Type

Plug

UPC

781786674325

Dimensions

Dimensions

4.19 in x 3.25 in x 1.75 in

Display Size

Standard Sized

Height

1.75 in

Length

4.19 in

Weight

0.7 lb

Width

3.25 in

Electrical Ratings

Amperage Rating

60 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

60 A

Current Rating

60 A

Phase

Three Phase

Voltage Rating

Three Phase 250 VAC

Voltage Rating Description

3 Phase 250 VAC

Wattage

12480

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

4-Wire

Wire Size

#6 AWG to #4 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Nema Rating

15-60P

Configuration

Cord Type

All Portable

Logistics

Carton Quantity

10

Pallet Quantity

1200