
Brand: Bryant
Catalog ID: 9432ANPB
Angled
Application
Heavy Duty
Catalog Number
9432ANPB
Color
Black and White
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Item Type
Standard
Material
Composite
Material - Mounting Hardware
Cord Mounted
OEM Brand Name
Hubbell Bryant
Series
Industrial
Style
Heavy Duty
Type
Plug
UPC
781786676107
Display Size
Standard Sized
Weight
0.75 lb
Amperage Rating
30 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
30 A
Current Rating
30 A
Phase
Single Phase
Voltage Rating
125/250 V
Voltage Rating Description
125/250 V
Wattage
7500
Number Of Poles
3-Pole
Number Of Wires
4-Wire
Wire Size
#12 AWG to #8 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Nema Rating
14-30P
Cord Type
All Portable
Carton Quantity
10
Pallet Quantity
1200