Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Angled, Nylon, 50A 125V, 2-Pole 3-Wire Grounding, 5-50P, Single Pack
Image of 9550ANPB Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Angled, Nylon, 50A 125V, 2-Pole 3-Wire Grounding, 5-50P, Single Pack
Image of 9550ANPB Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Angled, Nylon, 50A 125V, 2-Pole 3-Wire Grounding, 5-50P, Single Pack
Image of 9550ANPB Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Angled, Nylon, 50A 125V, 2-Pole 3-Wire Grounding, 5-50P, Single Pack
Image of 9550ANPB Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Angled, Nylon, 50A 125V, 2-Pole 3-Wire Grounding, 5-50P, Single Pack
+2
Image of 9550ANPB Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Angled, Nylon, 50A 125V, 2-Pole 3-Wire Grounding, 5-50P, Single Pack

Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Angled, Nylon, 50A 125V, 2-Pole 3-Wire Grounding, 5-50P, Single Pack

Brand: Bryant

Catalog ID: 9550ANPB

Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Angled, Nylon, 50A 125V, 2-Pole 3-Wire Grounding, 5-50P, Black, Single Pack

  • Heavy Duty
  • Industrial/Commercial Grade
  • Angled
  • Nylon
  • 50A 125V

Angled

General

Application

Heavy Duty

Catalog Number

9550ANPB

Color

Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

Standard

Material

Composite

Material - Mounting Hardware

Cord Mounted

OEM Brand Name

Hubbell Bryant

Product Family

Industrial

Style

Heavy Duty

Type

Plug

UPC

781786676879

Dimensions

Display Size

Standard Sized

Weight

0.9 lb

Electrical Ratings

Amperage Rating

50 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

50 A

Current Rating

50 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

6250 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#6 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Nema Rating

5-50P

Configuration

Cord Type

All Portable

Logistics

Carton Quantity

10