
Brand: Bryant
Catalog ID: 9151N
Standard Product
Application
Heavy Duty
Catalog Number
9151N
Color
Black and White
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Item Type
Standard
Material
Composite
Material - Mounting Hardware
Cord Mounted
OEM Brand Name
Hubbell Bryant
Series
Industrial
Style
Heavy Duty
Type
Plug
UPC
781786631403
Display Size
Standard Sized
Length
2.5 in
Weight
0.25 lb
Width
1.31 in
Amperage Rating
20 A
Connectivity
Screw Terminals
Current / Amperage Rating
20 A
Current Rating
20 A
Phase
Single Phase
Voltage Rating
250 V
Voltage Rating Description
250 V
Wattage
5000
Number Of Poles
3-Pole
Number Of Wires
3-Wire
Wire Size
#14 AWG to #12 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Nema Rating
10-20P
Cord Type
All Portable
Carton Quantity
10