Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Straight, 30A 3-Phase 250V AC, 3-Pole 4- Wire Grounding, 15-30P
Image of 8430NP Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Straight, 30A 3-Phase 250V AC, 3-Pole 4- Wire Grounding, 15-30P
Image of 8430NP Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Straight, 30A 3-Phase 250V AC, 3-Pole 4- Wire Grounding, 15-30P

Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Straight, 30A 3-Phase 250V AC, 3-Pole 4- Wire Grounding, 15-30P

Brand: Bryant

Catalog ID: 8430NP

Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Straight, 30A 3-Phase 250V AC, 3-Pole 4- Wire Grounding, 15-30P, Black, Single Pack

  • Heavy Duty
  • Industrial/Commercial Grade
  • Straight
  • 30A 3-Phase 250V AC
  • 3-Pole 4- Wire Grounding

Standard Product

General

Application

Heavy Duty

Catalog Number

8430NP

Color

Black and White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

Standard

Material

Composite

Material - Mounting Hardware

Cord Mounted

OEM Brand Name

Hubbell Bryant

Product Family

Industrial

Style

Extra Heavy Duty

Type

Plug

UPC

781786731462

Dimensions

Dimensions

2.88 in x 4.13 in x 1.75 in

Display Size

Standard Sized

Height

1.75 in

Length

2.88 in

Weight

0.65 lb

Width

4.13 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

30 A

Current Rating

30 A

Phase

Three Phase

Voltage Rating

250 V

Voltage Rating Description

250 V

Wattage

7500 W

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

4-Wire

Wire Size

#12 AWG to #8 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Nema Rating

15-30P

Configuration

Cord Type

All Portable

Logistics

Carton Quantity

10