

Brand: Bryant
Catalog ID: 8450NP
Standard Product
Application
Heavy Duty
Catalog Number
8450NP
Color
Black
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
Standard
Material
Composite
Material - Mounting Hardware
Cord Mounted
OEM Brand Name
Hubbell Bryant
Series
Industrial
Style
Extra Heavy Duty
Type
Plug
UPC
781786731479
Display Size
Standard Sized
Length
2.88 in
Weight
0.75 lb
Width
4.13 in
Amperage Rating
50 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
50 A
Current Rating
50 A
Phase
Three Phase
Voltage Rating
250 V
Voltage Rating Description
250 V
Wattage
12500 W
Number Of Poles
3-Pole
Number Of Wires
4-Wire
Wire Size
#6 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Nema Rating
15-50P
Cord Type
All Portable
Carton Quantity
10