

Brand: Bryant
Catalog ID: 9460NP
Standard Product
Application
Heavy Duty
Catalog Number
9460NP
Color
Black
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
Standard
Material
Composite
Material - Mounting Hardware
Cord Mounted
OEM Brand Name
Hubbell Bryant
Product Family
Industrial
Style
Extra Heavy Duty
Type
Plug
UPC
781786731950
Display Size
Standard Sized
Weight
0.7 lb
Amperage Rating
60 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
60 A
Current Rating
60 A
Phase
Single Phase
Voltage Rating
125/250 V
Voltage Rating Description
125/250 V
Wattage
15000 W
Number Of Poles
3-Pole
Number Of Wires
4-Wire
Wire Size
#6 AWG to #4 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Nema Rating
14-60P
Cord Type
All Portable
Carton Quantity
10