Straight Blade Devices, Male Plug, Light Duty, Industrial/Commercial Grade, Straight, 15A 125V, 2-Pole 2-Wire Non- Grounding, 1-15P, Polarized
Image of 9754NS Straight Blade Devices, Male Plug, Light Duty, Industrial/Commercial Grade, Straight, 15A 125V, 2-Pole 2-Wire Non- Grounding, 1-15P, Polarized

Straight Blade Devices, Male Plug, Light Duty, Industrial/Commercial Grade, Straight, 15A 125V, 2-Pole 2-Wire Non- Grounding, 1-15P, Polarized

Brand: Bryant

Catalog ID: 9754NS

Straight Blade Devices, Male Plug, Light Duty, Industrial/Commercial Grade, Straight, 15A 125V, 2-Pole 2-Wire Non- Grounding, 1-15P, White, Single Pack, Polarized

  • Light Duty
  • Industrial/Commercial Grade
  • Straight
  • 15A 125V
  • 2-Pole 2-Wire Non- Grounding

Standard Product

General

Application

Heavy Duty

Catalog Number

9754NS

Color

Black and White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Item Type

Standard

Material

Composite

Material - Mounting Hardware

Cord Mounted

OEM Brand Name

Hubbell Bryant

Series

Industrial

Style

Heavy Duty

Type

Plug

UPC

781786678101

Dimensions

Display Size

Standard Sized

Length

1.6 in

Weight

0.05 lb

Width

1.12 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Screw Terminals

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

1875

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

2-Wire

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Nema Rating

1-15P

Standards - RoHS Compliance Status

CM

Configuration

Cord Type

All Portable

Logistics

Carton Quantity

10

Pallet Quantity

5850