Straight Blade Devices, Male Plug, Light Duty, Industrial/Commercial Grade, Straight, 15A 125V, 2-Pole 2-Wire Non- Grounding, 1-15P, Polarized
Image of 9754NSB Straight Blade Devices, Male Plug, Light Duty, Industrial/Commercial Grade, Straight, 15A 125V, 2-Pole 2-Wire Non- Grounding, 1-15P, Polarized

Straight Blade Devices, Male Plug, Light Duty, Industrial/Commercial Grade, Straight, 15A 125V, 2-Pole 2-Wire Non- Grounding, 1-15P, Polarized

Brand: Bryant

Catalog ID: 9754NSB

Straight Blade Devices, Male Plug, Light Duty, Industrial/Commercial Grade, Straight, 15A 125V, 2-Pole 2-Wire Non- Grounding, 1-15P, White, Single Pack, Polarized

  • Light Duty
  • Industrial/Commercial Grade
  • Straight
  • 15A 125V
  • 2-Pole 2-Wire Non- Grounding

Polarized

General

Application

Extra Heavy Duty Industrial

Catalog Number

9754NSB

Color

Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Male Plug

Material

Composite

Material - Mounting Hardware

Cord Mounted

OEM Brand Name

Hubbell Bryant

Series

Industrial

Style

Heavy Duty

Type

Plug

UPC

781786678156

Dimensions

Display Size

Standard Sized

Length

1.6 in

Weight

0.15 lb

Width

1.12 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Screw Terminals

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

1875

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

2-Wire

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Nema Rating

1-15P

Configuration

Cord Type

All Listed Portables

Logistics

Carton Quantity

10

Pallet Quantity

90