
Brand: Bryant
Catalog ID: 5966VBK
Insulation Displacement Terminals
Application
Heavy Duty
Catalog Number
5966VBK
Color
Black
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
Standard
Material
Composite
Material - Mounting Hardware
Cord Mounted
OEM Brand Name
Hubbell Bryant
Series
Commercial
Style
Heavy Duty
Type
Plug
UPC
781786731769
Dimensions
1.88 in x 1.25 in x 1.13 in
Display Size
Standard Sized
Height
1.13 in
Length
1.88 in
Weight
0.1 lb
Width
1.25 in
Amperage Rating
15 A
Connectivity
Insulation Displacement
Current / Amperage Rating
15 A
Current Rating
15 A
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125 V
Wattage
1875
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Nema Rating
5-15P
Cord Type
All Portable
Carton Quantity
10