Straight Blade Devices, Male Plug, Valise Series, Industrial/Commercial Grade, Straight, 15A 125V, 2-Pole 3-Wire Grounding, 5-15P, Yellow, Single Pack
Image of BRY5965Y Straight Blade Devices, Male Plug, Valise Series, Industrial/Commercial Grade, Straight, 15A 125V, 2-Pole 3-Wire Grounding, 5-15P, Yellow, Single Pack

Straight Blade Devices, Male Plug, Valise Series, Industrial/Commercial Grade, Straight, 15A 125V, 2-Pole 3-Wire Grounding, 5-15P, Yellow, Single Pack

Brand: Bryant

Catalog ID: BRY5965Y

Straight Blade Devices, Male Plug, Valise Series, Industrial/Commercial Grade, Straight, 15A 125V, 2-Pole 3-Wire Grounding, 5-15P, Yellow, Single Pack

  • Valise Series
  • Industrial/Commercial Grade
  • Straight
  • 15A 125V
  • 2-Pole 3-Wire Grounding

Standard Product

General

Application

Heavy Duty

Catalog Number

BRY5965Y

Color

Yellow

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Item Type

Standard

Material

Composite

Material - Mounting Hardware

Cord Mounted

OEM Brand Name

Hubbell Bryant

Series

Commercial

Style

Heavy Duty

Type

Plug

UPC

781786005853

Dimensions

Dimensions

1.88 in x 1.25 in x 1.13 in

Display Size

Standard Sized

Height

1.13 in

Length

1.88 in

Weight

0.2 lb

Width

1.25 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Screw Terminals

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

1875

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Nema Rating

5-15P

Configuration

Cord Type

All Portable

Logistics

Carton Quantity

10

Pallet Quantity

3600