Straight Blade Devices, Plug Strip, 6) Receptacles, Non-Metallic Body, 6' Cord
Image of BRY6PPS Straight Blade Devices, Plug Strip, 6) Receptacles, Non-Metallic Body, 6' Cord
Image of BRY6PPS Straight Blade Devices, Plug Strip, 6) Receptacles, Non-Metallic Body, 6' Cord

Straight Blade Devices, Plug Strip, 6) Receptacles, Non-Metallic Body, 6' Cord

Brand: Bryant

Catalog ID: BRY6PPS

Straight Blade Devices, Plug Strip, 6) Receptacles, Non-Metallic Body , 6' Cord

  • 6) Receptacles
  • Non-Metallic Body
  • 6' Cord

6' Cord

General

Application

6 Outlet, Heavy Duty Devices

Catalog Number

BRY6PPS

Color

Office White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Item Type

Plug Strips

Material

Non-Metallic

Material - Mounting Hardware

Portable

Number Of Outlets

6

OEM Brand Name

Hubbell Bryant

Operating Temperature

32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)

Outlet

Straight Blade 5-15R

Series

Economy Power Strips (no SPD)

Type

Non-Metallic

UPC

781786141605

Dimensions

Display Size

Standard

Electrical Ratings

Amperage Rating

15 A

Connectivity

Plug-In

Current / Amperage Rating

15 A

Current Rating

15 A

Frequency Rating

60 Hz

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Cord Length

6 ft

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Operational

Operating Temperature

32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)

Configuration

Number Of Outlets

6

Logistics

Carton Quantity

12