Brand: Bryant
Catalog ID: BLD
Application
Standard Size
Catalog Number
BLD
Color
Yellow
EU RoHS Indicator
Yes
Item Type
For Plugs and Connectors
Legend
Instructions Molded Into Product
Lock Type
Accepts up to 4 Padlocks (not supplied)
Material
Polypropylene
OEM Brand Name
Hubbell Bryant
Plug Type
All Standard Plugs and Connectors
Series
Lockout Devices
Type
Plugout
UPC
781786186101
Dimensions
7.27 in x 4.27 in x 3.10 in
Display Size
Standard Size
Height
3.1 in
Length
7.27 in
Plug Dimensions
Min: 1.50" (38.1), Max: 2.75" (69.8) in
Weight
0.45 lb
Width
4.27 in
Nema Color
Yellow
Standards - RoHS Compliance Status
CM
Carton Quantity
10
Pallet Quantity
660